??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0833-2X4R-DA-F
Bill of material
0833-2X4R-DA-F
Part Number
0833-2X4R-DA-F
Description
MagJack 1000BaseT, 2X4, No LED, -40 to 85oC, RoHS
Brand
Bel Magnetics
Number of Ports
2X4
Speed
1000BASE-T
LED
No
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Сваляне на CAD модели