??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826_1g4l_43_f
Bill of material
0826-1G4L-43-F
Part Number
0826-1G4L-43-F
Description
MagJack 1000BASE-T, 1X4, G/G, Tab Up, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X4
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Anteprime
3D
2D
Download modelli CAD