??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0813-1X1T-57-F
Bill of material
0813-1X1T-57-F
Part Number
0813-1X1T-57-F
Description
MagJack 10/100BASE-T, PoE, 1X1, No LEDs, Tab Down, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
Height Profile
Standard
Port Configuration
Tab Down
LED
No
LED Type
-
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
PoE 15W
미리보기
3D
2D
CAD모델 다운로드