??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRC0160FF1A
Bill of material
0ZRC0160FF1A
Part Number
0ZRC0160FF1A
Description
Radial PPTC, 1.60 Ih, 90V
Vmax Voltage Rating
90 VDC
R1max
0,22 Ohm
IHOLD Current Rating
1,6 A
ITRIP Current Rating
3,2 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Voransichten
3D
2D
CAD-Modelle herunterladen