??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0200FF2C
Bill of material
0ZCJ0200FF2C
Part Number
0ZCJ0200FF2C
Description
1206 SMT PPTC, 2.00 Ih, 6V
Vmax Voltage Rating
6 VDC
R1max
0,08 Ohm
IHOLD Current Rating
2 A
ITRIP Current Rating
3,5 A
Characteristic
Slow Blow
Packaging
Tape and Reel (2000 pcs.)
Case Size
1206
RoHS Compliant
YES
Previews
3D
2D
Baixar modelos em CAD