??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl3455acp_201 - Cinch Connectivity Solutions
Bill of material
PL3455ACP-201
Part Number
PL3455ACP-201
Description
1553 Twinax Pin Contact, Use with PL3455AC and M17/176-00002 Cable
Termination Style
Cable
Termination Type
Full Crimp
Type
MIL-STD-1553B
Gender
Plug
Body Style
Straight
Mounting Style
Cable Mount
Cable Type
M17/176-00002
Max Frequency
2 MHz
Previews
3D
2D
CAD modeli indir