??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cj70_9br - Cinch Connectivity Solutions
Bill of material
CJ70-9BR
Part Number
CJ70-9BR
Description
TRB Cable Jack, Wrench Crimp, Straight, Bend Relief Spring, 3-lug, For TWC-78-2 Cable
Termination Style
Cable
Termination Type
Wrench Crimp
Type
TRB
Gender
Jack
Body Style
Straight
Mounting Style
Cable Mount
Cable Type
TWC-78-2, TWC-124-2
Max Frequency
500 MHz
Anteprime
3D
2D
Download modelli CAD