??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0701_881 - Cinch Connectivity Solutions
Bill of material
142-0701-881
Part Number
142-0701-881
Description
SMA Jack, End Launch, Round Contact
Termination Style
Receptacle
Termination Type
Solder
Gender
Jack
Max Frequency
18 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
End Launch
Previews
3D
2D
下載CAD模型