??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0701_501 - Cinch Connectivity Solutions
Bill of material
142-0701-501
Part Number
142-0701-501
Description
SMA Jack, Right Angle PCB Mount Bulkhead
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
18 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
Bulkhead Mount
Previews
3D
2D
Download CAD models