??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133_3701_801 - Cinch Connectivity Solutions
Bill of material
133-3701-801
Part Number
133-3701-801
Description
MCX Jack, End Launch
Termination Style
Receptacle
Termination Type
Solder
Gender
Jack
Max Frequency
6 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
End Launch
Previews
3D
2D
下載CAD模型