??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133_3403_001 - Cinch Connectivity Solutions
Bill of material
133-3403-001
Part Number
133-3403-001
Description
MCX Plug, Straight Cabled, RG316
Termination Style
Cable
Termination Type
Full Crimp
Gender
Plug
Max Frequency
6 GHz
Impedance
50 Ohm
Body Style
Straight
Previews
3D
2D
Descarga de modelos CAD