??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
108_0903_001 - Cinch Connectivity Solutions
Bill of material
108-0903-001
Part Number
108-0903-001
Description
Banana Jack, Black
Termination Type
Solder
Current Rating
15 A
Breakdown Voltage
7000 Vrms min.
Contact Material
Brass
Color
Black
Body Material
Brass
Product Type
Insulated Solder Terminal
Plating
Tin
Previews
3D
2D
CAD modeli indir