??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/09-A04
Bill of material
M83513/09-A04
Part Number
M83513/09-A04
Description
MIL-DTL-83513 Plastic Shell Connector, Socket, 9 Positions, Female, Wire Leads, Wire Type - PTFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/11-26-(), 36.0" (914 mm), Color Coded
Connector Type
Socket
Number of Positions
9
Insulation Material
Polyester, glass filled
Contact Gender
Female
Contact Material
Copper alloy
Contact Finish
Gold
Termination Type
Wire Leads
Wire Type
PTFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/11-26-()
Wire Length
36 (914) INCH (mm)
Wire Color Coding
Color Coded
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
255 (125) °F (°C)
Current Rating
3 Amps
Withstanding Voltage
600 VAC RMS @ sea level
Contact Resistance
8 mΩ
Max Mating Cycles
500
Contact Insertion Force
6 (170) oz (gm)
Contact Withdrawal Force
0.5 (14) oz (gm)
Previews
3D
2D
Stáhnout CAD model