??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM21SBRP - Cinch Connectivity Solutions
Bill of material
DCDM21SBRP
Part Number
DCDM21SBRP
Description
Commercial PCB Mount Connector, Socket, 21 Positions, Yellow Chromate over Cadmium, Thermoplastic, Glass-Reinforced, Female, 90º PCB, Standard Profile, Jackpost
Connector Type
Socket
Contact Gender
Female
Number of Positions
21
Termination Type
90º PCB
Current Rating
3 A
Mounting Hardware
Jackpost
Previews
3D
2D
Descarga de modelos CAD