??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM31P6E2-36.0BN
Bill of material
DCCM31P6E2-36.0BN
Part Number
DCCM31P6E2-36.0BN
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Plug, # of Positions 31, Thermoset, Glass-Reinforced, Diallyl Phthalate, Male, Wire Leads, Insulated, #26 AWG, Stranded Wire (MIL-W-16878/4), 36" (914 mm), Yellow, No Hardwa
Termination Type
Wire Leads
Contact Gender
Male
Connector Type
Plug
Current
3 A
Wire Color Coding
Yellow
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
Wire Length
36 (914) INCH (mm)
Number of Positions
31
Shell Material
Aluminum alloy
Shell Finish
Electroless Nickel
Contact Finish
Gold
Contact Material
Copper alloy
Contact Resistance
8 mΩ
Max Mating Cycles
500
Mounting Hardware
No Hardware
Insulation Material
Thermoset, Glass-Reinforced, Diallyl Phthalate
Contact Insertion Force
6 (170) oz (gm)
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
275 (135) °F (°C)
Contact Widthdrawal Force
0.5 (14) oz (gm)
Withstanding Voltage
600 VAC RMS @ sea level
Previews
3D
2D
Download CAD models