??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSLRN12MMD30N
Bill of material
MT311BSLRN12MMD30N
Part Number
MT311BSLRN12MMD30N
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Multimode, For 3 mm Cable Diameter, Nickel aluminum bronze, Natural
Connector Style
Bulkhead square flange mount (low profile)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
3 mm
Material/Finish
Nickel aluminum bronze
Color
Natural
Previews
3D
2D
Descarga de modelos CAD