??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSLA12MMD30AZOL
Bill of material
MT311BSLA12MMD30AZOL
Part Number
MT311BSLA12MMD30AZOL
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Olive
Connector Style
Bulkhead square flange mount (low profile)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
3 mm
Material/Finish
Al Zinc Cobalt
Color
Olive
プレビュー
3D
2D
ダウンロード(CADデータ)