??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLRN12SMD55AZOL
Bill of material
MT311BDLRN12SMD55AZOL
Part Number
MT311BDLRN12SMD55AZOL
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Singlemode, For 5.5 mm Cable Diameter, Al Zinc Cobalt, Olive
Connector Style
Bulkhead D-hole mount (low profile)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
5,5 mm
Material/Finish
Al Zinc Cobalt
Color
Olive
미리보기
3D
2D
CAD모델 다운로드