??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDA12SMD45S
Bill of material
MT311BDA12SMD45S
Part Number
MT311BDA12SMD45S
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Singlemode, For 4.5 mm Cable Diameter, Stainless Steel, Natural
Connector Style
Bulkhead D-hole mount (straight backshell)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
4,5 mm
Material/Finish
Stainless Steel
Color
Natural
Voransichten
3D
2D
CAD-Modelle herunterladen