??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-009-07NF13-2SF
Bill of material
MD801-009-07NF13-2SF
Part Number
MD801-009-07NF13-2SF
Description
MD801 Receptacle with Banding Platform - Jam Nut, Insert Arrangment - 13-2, Jam Nut, Shell Size 13, Aluminum shell material, Cadmium/ Olive Drab shell finish, 2 contacts, Contact size no.12, Crimp, Socket, Contact supplied - Yes
Connector Type
Receptacle
Insert Arrangment
13-2
Series Type
W/ Banding Platform
Shell Style
Jam Nut
Shell Size
13
Shell Material
Aluminum
Shell Finish
Cadmium/ Olive Drab
Contacts
2
Contact Size
no.12
Contact Style
Crimp
Contact Type
Socket
Contact Supplied
Yes
Previews
3D
2D
Descarga de modelos CAD