??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16NF6-4SC
Bill of material
MD801-007-16NF6-4SC
Part Number
MD801-007-16NF6-4SC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 6-4, Anti-Decoupling Spring, Shell Size 6, Aluminum shell material, Cadmium/ Olive Drab shell finish, 4 contacts, Contact size no.23, Crimp, Socket, Contact supplied - Yes
Connector Type
Plug
Insert Arrangment
6-4
Series Type
W/ Banding Platform
Shell Style
Anti-Decoupling Spring
Shell Size
6
Shell Material
Aluminum
Shell Finish
Cadmium/ Olive Drab
Contacts
4
Contact Size
no.23
Contact Style
Crimp
Contact Type
Socket
Contact Supplied
Yes
Предварительные просмотры
3D
2D
Загрузка CAD-моделей