??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M6-4PD
Bill of material
MD801-007-16M6-4PD
Part Number
MD801-007-16M6-4PD
Description
MD801 Plug with Banding Platform, Insert Arrangment - 6-4, Anti-Decoupling Spring, Shell Size 6, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 4 contacts, Contact size no.23, Crimp, Pin, Contact supplied - Yes
Connector Type
Plug
Insert Arrangment
6-4
Series Type
W/ Banding Platform
Shell Style
Anti-Decoupling Spring
Shell Size
6
Shell Material
Aluminum
Shell Finish
Electroless Nickel (RoHS)
Contacts
4
Contact Size
no.23
Contact Style
Crimp
Contact Type
Pin
Contact Supplied
Yes
Previews
3D
2D
Download CAD models