??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
Inverter, Explosion Proof, Three Phase, TEFC, Class I, Group D
Bill of material
IDXM7014T
Hp
RPM
1800 r/min
Max. RPM
2700 r/min
NEMA Frame
Catalog Number
XP Cls/Grp
8
Overall Length
Pollici
C Dim.
Pollici
Aprx. Wt.
lb
Full Load Efficiency
Voltage
230/460
Full Load Amps
Anteprime
3D
Dimensione
2D
Download modelli CAD