??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB15 - XT Bushings
Bill of material
226833
Bush Number
XTB15
Part Number
Bore
Inch
Flange Thickness
3/8 Inch
B
2 Inch
OD
2-7/8 Inch
Keyway Width
Scribe Height
Length Through Bore
1-1/8 Inch
Bolt Circle
2-7/16 Inch
Number of Bolts
4 Inch
Bolt Size
1/4-20NC x 1" Inch
Approx. Weight
0.7 lbs
Previews
3D
Dimension
2D
Download CAD models