??
Catalog navigation
Селекция на CAD модел
Налични продукти: 16
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-1310-K - Taper-Lock Bushings
Bill of material
119397
Bore
INCH
Part Number
Weight
lbs
Bushing Keyway
INCH
Shaft Keyseat (Ref.)
INCH
Torque Capacity
3.850 lbs-in
Wrench Torque Install. Screws
175 lbs-in
A
1.99 INCH
B
1.00 INCH
CL 30 Iron - Hub Diameter
3.38 INCH
Steel Hub Diameter
3.00 INCH
Bolt Circle
1.875 INCH
Quantity - Number of Bolts
2 INCH
Size of Bolts
3/8-16UNC INCH
Standard Hex Key
1.38 INCH
Short Key
0.81 INCH
Standard Hex Key
1.63 INCH
Short Key
1.1 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели