??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioniersystem ELZU 60, 60S W (Flächenportal) - Belt driven positioning systems
Bill of material
X-Achse ELZU60W700004100620, Y-Achse ELZU60W800004100602
Type designation
Carriage length
mm
Enter value for QX
Carriage length
mm
cm
inch
ft
Carriage length
mm
Enter value for QY
Carriage length
mm
cm
inch
ft
stroke X-Axis
mm
Enter value for HUBX
stroke X-Axis
mm
cm
inch
ft
stroke Y-Axis
mm
Enter value for HUBY
stroke Y-Axis
mm
cm
inch
ft
Carriage position X-Axis
mm
Enter value for HUBSTX
Carriage position X-Axis
mm
cm
inch
ft
Carriage position Y-Axis
mm
Enter value for HUBSTY
Carriage position Y-Axis
mm
cm
inch
ft
Choice of guide body profile
Choice of carriages
Drive version
Basic length
mm
Basic length
402 mm
Total length X-Axis
mm
Total length Y-Axis
602 mm
Order number
Datasheet
Product datasheet
Width
mm
Distance
mm
Width
80 mm
Diameter
47 mm
Distance
30 mm
Distance
42 mm
Lenght
33 mm
Height
82 mm
Height
mm
Thread
M8
for
M8
Lenght
59 mm
Thread
M6
Lenght
mm
Lenght
27 mm
Lenght
26 mm
Basic weight
kg
Weight per 100 mm
0.90 kg
Belt
5M25
Feed per turn
130 mm/U
Number of teeth
26
Ø x length
14 h6 x 35
Key
5x5x28
Coupling
14
Previews
3D
Dimension
2D
Download CAD models