??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioniersystem ELZD 60 (S) W - Belt drive with two separately driven carriages
Bill of material
ELZD60W100004100490
Type designation
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Choice of guide body profile
Choice of carriages
Drive version
Basic length
mm
Order number
Datasheet
Product datasheet
Total length
mm
Width
mm
Distance
mm
Width
80 mm
Diameter
47 mm
Distance
42 mm
Height
mm
Height
mm
Height
mm
Height
71 mm
for
M8
Lenght
59 mm
Thread
M6
Height
27 mm
Lenght
26 mm
Basic weight
kg
Weight per 100 mm
1.00 kg
Belt
5M25
Feed per turn
130 mm/U
Number of teeth
26
Ø x length
14 h6 x 35
Key
5x5x28
Coupling
14
Previews
3D
Dimension
2D
Download CAD models