??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Azolgas
Description
PGH - Bolt
Bill of material
PGH-1
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Compression Rate
Initial Force
100 daN
Initial Intermediate Forces (150 bar)
100 daN
Final Force
210 daN
Force @ dynamic stroke @ 20ºC
150 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
36
Total length
mm
Safety Stroke
0 mm
Cylinder length
mm
Gas Spring
Ø Rod
12 mm
VMAX
1.6 m/s
Weight
1.29 kg
Vol
l
Max. pressure
135 bar
Product name
GAS STRIPPERS / STOCK LIFTERS
Series
PGN
Info Link
PDF data sheet
VTEMP
Previews
3D
Boyut
2D
CAD modeli indir