??
Catalog navigation
Seleção de modelos em CAD
Available products: 11
HELP_VARIABLE
Company
Azolgas
Description
AFD V1 - GAS SPRINGS - Mini
Bill of material
AFD 025 V1
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Compression Rate
Initial Force (150 bar)
200 daN
Initial Intermediate Forces (150 bar)
daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
50 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
25 mm
Total length
mm
Safety Stroke
2 mm
Cylinder length
mm
Ø Rod
12 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
20 bar
Filling thread
M6
Adapter filling connection
06 CG 2-Q
Product name
MINI
Series
AFD
Info Link
PDF data sheet
HIDE
0
Previews
3D
Dimensão
2D
Baixar modelos em CAD