??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
HE40A - AdobeTexture®
Bill of material
HE40A-96in.(224RW26AW1000ImW)
Profile
AdobeTexture®
Product Range
HE40A
Panel Width
40 Inch
LOD Level
Panel Length
Inch
Overall Length
8' ft.
Orientation
Panel Thickness
Inch
Core Type
PIR
R value (75 degF mean)
15.72 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.064 BTU / (F*ft2*h)
Panel Application
Commercial and Industrial
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
Exterior Profile
FlatTroweled Stucco
Exterior Gauge
Exterior Texture
AdobeTexture® Finish
Exterior Finish
AdobeTexture Coating
Exterior Color
Interior Profile
Mesa
Interior Gauge
Interior Texture
Standard Embossed
Interior Finish
Interior Color
Previews
3D
Dimension
2D
Download CAD models