??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
ATEK Antriebstechnik
Description
Type PCE - planetary gearbox
Bill of material
PCE 060 003:1 C0/0000 - 11 5x23-001(B5)
Order number
Type
PCE
Class
Economy range
Size
Transmission Ratio
Stages
One stage PLG
Construction types
Type of Model
Motor shaft diameter
mm
Motorwellenlänge
mm
Inserisci valore per MWL
Motorwellenlänge
mm
cm
inch
ft
Clamping diameter
mm
Motor adaption
Motor type
Max. centering diameter motor
<= 2,8 mm
Centering diameter
mm
bolt circle diameter
mm
depth centering diameter
mm
Hole size
Nominal input speed
1/min
Nominal output torque at n1=4000
Nm
Max. acceleration torque at n1=4000
Nm
Emergency stop torque
Nm
max. speed
1/min
Reference speed
100 1/min
Backlash
U/min
Efficiency at full load
94 %
Noise
db(A)
Output torque at n2ref=100
Nm
Max. acceleration torque at n2ref=100
Nm
permissible radial force
N
permissible axial force
N
Tilting moment
Nm
Massenträgheitsmoment
kg * m²
Verdrehsteifigkeit
Nm/arcmin
Number of holes
4
Flange size
mm
Anteprime
3D
Dimensione
2D
Download modelli CAD