??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
ASOH
Description
BD, Peacock type
Bill of material
BD-3100
Order number
Type of angle
Type of lever
Type of color
Type of cap
Position of handle
Diameter
6 mm
Thread (R)
Diameter
12 mm
L
25 mm
H1
23.5 mm
H
29 mm
Previews
3D
Boyut
2D
CAD modeli indir