??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Needle Valve 25mm JIS10K, Flanged End
Bill of material
VNDMHUEF1025
Order number
VNDMHUEF1025
Nominal Size
25 mm
Nominal Size
1 Inch
Body Material
U-PVC
d
25 mm
D
125 mm
C
90 mm
n
4 mm
h
19 mm
L
160 mm
L1
40 mm
L2
120 mm
t
14 mm
A
272 mm
B
201 mm
H
218 mm
E
150 mm
Previews
3D
Dimension
2D
Download CAD models