??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Needle Valve 25mm - DIN PN 10, Flanged End
Bill of material
VNDMHUEFD025
Order number
VNDMHUEFD025
Nominal Size
25 mm
Nominal Size
1 Inch
Body Material
U-PVC
d
25 mm
D
115 mm
C
85 mm
n
4 mm
h
14 mm
L
160 mm
L1
40 mm
L2
120 mm
t
14 mm
A
272 mm
B
201 mm
H
218 mm
E
150 mm
Previews
3D
Dimension
2D
Download CAD models