??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ AE Series Bolted Circuit Breakers and Enclosures - Breakers and Enclosure
Bill of material
AEAB12215C
Product Description
Appleton™ AE Series Bolted Circuit Breakers and Enclosure
Part Number
AEAB12215C
Series
Explosionproof
Enclosure Size
Enclosure Type
Breaker Frame
Number Of Poles
Line Voltage
Breaker Trip
Breaker Manufacturer
Overall Dimensions:
A (Length)
384.3 (15.13) mm (in.)
B (Width)
266.7 (10.5) mm (in.)
C (Depth)
165.1 (6.5) mm (in.)
プレビュー
3D
情報
2D
ダウンロード(CADデータ)