??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 16
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX fitting BAA ISO, barrier, EPDM, EMC nickel plated brass - ATEX conduit fittings
Bill of material
822.315.0
Article No.
Thread
Size
Inch
Clamping range
mm
Length
mm
Length
15 mm
Width across flats
mm
Diameter
mm
Length
mm
Length
Width across flats
mm
Diameter
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Length
mm
Package size
Weight
kg/100
Material
Nickel plated brass
Temp min.
-40 °C
Temp max.
100 °C
Protection Class
IP 68
Type Pack
CT
ETIM code
6380214
Customs number
74199990
EAN-Code
PDF Info
PDF Info
Previews
3D
Boyut
2D
CAD modeli indir