您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
814.026.1
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_3_ul_csa_npt_cu_zn.prj},{NB=814.026.1},{CNSORDERNO=814.026.1},{T=NPT 1 \"},{ST=1\"},{T1=42.000},{ID=23.8},{A=46},{B=15},{CSW=45},{C=50.0},{LC=16.0},{LC1=6.2},{ESW=43},{E=49.0},{LE=6.2},{CNSQUANTITY=10},{WEIGHT=25.0},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=33.401},{GEWY=30.826},{GEWT=42.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Anamet Europe
Description
NPT straight fitting,male, nickel plated brass - Sealtite Fittings
Bill of material
814.026.1
Article No.
814.026.1
814.026.1
Thread
NPT 1 "
NPT 1 "
Size
1"
1"
Inch
Min. Internal Diameter
23.8
23.8
mm
Length
46
46
mm
Length
15
15
mm
Width across flats
45
45
mm
Diameter
50.0
50.0
mm
Length
16.0
16.0
mm
Length
6.2
6.2
mm
Width across flats
43
43
mm
Diameter
49.0
49.0
mm
Length
6.2
6.2
mm
Package size
10
10
Weight
25.0
25.0
kg/100
Weight
2.500
2.500
kg
Material
Nickel plated brass
PDF Info
PDF Info
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型