??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
083-822
Bill of material
083-822
Part Number
083-822
Description
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance
Body Finish
Nickel
Body Material
Brass
Cable Group
E
Cable Type
RG-8,RG-213,RG-225,Times AA-4478,Belden 8267,Belden 9251,Belden 9880,Belden 89880,Belden 8242,Belden 8268
Impedance
Non-Constant
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
0.3
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Silver
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Solder
Size Category
Standard
Previews
3D
2D
Baixar modelos em CAD