??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-2226
Bill of material
031-2226
Part Number
031-2226
Description
RF Connector Twinax Straight Clamp Plug 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
TW
Cable Type
Twinax Style Group
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Silver
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Standard
Previews
3D
2D
CAD modeli indir