??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Amphenol RF
Description
122529-10
Bill of material
122529-10
Part Number
122529-10
Description
RF Connector TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm IP67
Body Finish
Nickel
Body Material
Brass
Cable Group
P3
Cable Type
1.32 mm Micro-cable
Impedance
50
Insulator Material
PTFE
IP Rating
IP67
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Miniature
Anteprime
3D
2D
Download modelli CAD