??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Amphenol RF
Description
122387
Bill of material
122387
Part Number
122387
Description
RF Connector TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
SR1
Cable Type
0.085-inch Conformable,0.086-inch Conformable,RG-405,Times Tflex 405,Belden 1671A
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Solder
Size Category
Miniature
Anteprime
3D
2D
Download modelli CAD