??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6825
Bill of material
031-6825
Part Number
031-6825
Description
RF Connector TNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
LL04
Cable Type
Times LMR-240 Optimized,Times LMR-240 UltraFlex Optimized
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
130
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Miniature
Предварительные просмотры
3D
2D
Загрузка CAD-моделей