??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-2253
Bill of material
031-2253
Part Number
031-2253
Description
M39012/26-0011 RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved
Body Finish
Silver
Body Material
Brass
Cable Group
C1
Cable Type
RG-55,RG-142,RG-223,RG-400,Belden 83242,Times SF-142B
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Miniature
미리보기
3D
2D
CAD모델 다운로드