??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
903-152P-71S7
Bill of material
903-152P-71S7
Part Number
903-152P-71S7
Description
RF Connector SMZ Straight Crimp Plug ATT 735 75 Ohm
Body Finish
Gold
Body Material
Brass
Cable Group
K
Cable Type
AT&T 735,AT&T 735A,Belden 735A1
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Subminiature
Previews
3D
2D
Stáhnout CAD model