??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Amphenol RF
Description
142189
Bill of material
142189
Part Number
142189
Description
RF Connector SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Body Finish
Gold
Body Material
Brass
Cable Group
B
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10150
Size Category
Subminiature
Previews
3D
2D
Сваляне на CAD модели