??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-10512-3
Bill of material
901-10512-3
Part Number
901-10512-3
Description
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Freq 0.015 Pin
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
26.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
PCB - End Launch
PCB Thickness Max
0.085 Inches (2.16 mm)
Size Category
Subminiature
Предварительные просмотры
3D
2D
Загрузка CAD-моделей