??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-4474
Bill of material
082-4474
Part Number
082-4474
Description
M39012/39-0501 RF Connector SC-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
Body Finish
Silver
Body Material
Brass
Cable Group
E
Cable Type
RG-8,RG-213,RG-225,Times AA-4478,Belden 8267,Belden 9251,Belden 9880,Belden 89880,Belden 8242,Belden 8268
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Crimp
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-3
Size Category
Miniature
Previews
3D
2D
Download CAD models