??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
PSMP-MSSB-CSB
Bill of material
PSMP-MSSB-CSB
Part Number
PSMP-MSSB-CSB
Description
RF Connector PSMP Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm
Body Finish
White Bronze
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Thread-in
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
1000
Termination Style
Round Post
DetentType
Smooth Bore
Size Category
Microminiature
Previews
3D
2D
Stáhnout CAD model