??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Amphenol RF
Description
PSMP-MSLD-PCSEM
Bill of material
PSMP-MSLD-PCSEM
Part Number
PSMP-MSLD-PCSEM
Description
RF Connector PSMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PEEK
IP Rating
Not Rated
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Surface Mount
DetentType
Limited Detent
Size Category
Microminiature
Предварительные просмотры
3D
2D
Загрузка CAD-моделей