??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-62
Bill of material
082-62
Part Number
082-62
Description
UG-22B/U N-Type Panel Mount 4-Hole Flange Jack RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
X
Cable Type
RG-8X,Times LMR-240,Times LMR-240 UltraFlex,Belden 9258
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
4-Hole Flange
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Silver
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Standard
Previews
3D
2D
Pobierz modele CAD